How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | AE2: | 0.57 |
| L: | 6.76 in | H: | 0.53 in |
| G: | 2.87 | M: | 2.38 |
| AF: | 0.25 | AA: | 12.06 |
| AB: | 5.57 | I: | 5.02 in |
| V: | 2.51 in | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Ratio: | 60:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Output RPM: | 29.2 | Series Code: | OE |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

