How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AA: | 12.06 |
| AB: | 5.57 | M: | 2.38 |
| T: | 1.188 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.76 in |
| AF: | 0.25 | AG: | 6.31 |
| LL: | 2.95 in | H: | 0.53 in |
| AE2: | 0.57 | I: | 5.02 in |
| G: | 2.87 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.250 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

