How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AA: | 12.06 |
| L: | 6.76 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AE2: | 0.57 | I: | 5.02 in |
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | H: | 0.53 in |
| T: | 1.188 | AG: | 6.31 |
| P: | 3.51 in | AF: | 0.25 |
| V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Center Distance (in): | 3.250 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

