How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.188 |
| H: | 0.53 in | AA: | 12.06 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | L: | 6.76 in |
| AE2: | 0.57 | LL: | 2.95 in |
| I: | 5.02 in | M: | 2.38 |
| P: | 3.51 in | G: | 2.87 |
| AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Model Code: | 32Y | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 3.00 | Ratio: | 20:1 |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.19 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

