How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| U: | 0.875 in | M: | 2.38 |
| I: | 5.02 in | AB: | 5.57 |
| LL: | 2.95 in | AF: | 0.25 |
| G: | 2.87 | T: | 1.188 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | V: | 2.51 in |
| AE2: | 0.57 | P: | 3.51 in |
| D: | 4.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Center Distance (in): | 3.250 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Series Code: | OE | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

