How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| P: | 3.51 in | AF: | 0.25 |
| LL: | 2.95 in | M: | 2.38 |
| I: | 5.02 in | AA: | 12.06 |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | T: | 1.188 |
| L: | 6.76 in | U: | 0.875 in |
| AB: | 5.57 | V: | 2.51 in |
| D: | 4.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Center Distance (in): | 3.250 | Output RPM: | 35.0 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.91 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | Y-2 | Ratio: | 50:1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2568 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

