How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 6.76 in |
| I: | 5.02 in | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
| T: | 1.188 | M: | 2.38 |
| U: | 0.875 in | G: | 2.87 |
| V: | 2.51 in | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AB: | 5.57 |
| P: | 3.51 in |
Technical Specifications
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Series Code: | OE |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

