How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | P: | 3.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| AE2: | 0.57 | AG: | 6.31 |
| AF: | 0.25 | AA: | 12.06 |
| AB: | 5.57 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| M: | 2.38 | V: | 2.51 in |
| U: | 0.875 in | D: | 4.19 |
| H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 32Y |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Output Diameter (in): | 1.188 in |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

