How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | I: | 5.02 in |
| AB: | 5.57 | LL: | 2.95 in |
| AF: | 0.25 | M: | 2.38 |
| D: | 4.19 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| G: | 2.87 | T: | 1.25 |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | H: | 0.53 in |
| AA: | 12.06 |
Technical Specifications
| Output RPM: | 17.5 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Ratio: | 100:1 | Center Distance (in): | 3.250 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

