How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | P: | 3.51 in |
| AG: | 6.31 | H: | 0.53 in |
| AA: | 12.06 | M: | 2.38 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| T: | 1.25 | L: | 6.76 in |
| AE2: | 0.57 | I: | 5.02 in |
| LL: | 2.95 in | V: | 2.51 in |
| D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Center Distance (in): | 3.250 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32Y |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

