How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | V: | 2.51 in |
| H: | 0.53 in | T: | 1.25 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | G: | 2.87 |
| AA: | 12.06 | L: | 6.76 in |
| U: | 0.875 in | M: | 2.38 |
| AE2: | 0.57 | AG: | 6.31 |
| AB: | 5.57 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 32Y |
| Gear Type: | Worm | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.250 in | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

