How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | M: | 2.38 |
| AF: | 0.25 | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| D: | 4.19 | T: | 1.25 |
| V: | 2.51 in | L: | 6.76 in |
| AB: | 5.57 | AA: | 12.06 |
| G: | 2.87 | AE2: | 0.57 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in |
Technical Specifications
| Center Distance (in): | 3.250 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Model Code: | 32Y |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

