How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | M: | 2.38 |
| L: | 6.76 in | LL: | 2.95 in |
| V: | 2.51 in | AA: | 12.06 |
| D: | 4.19 | AB: | 5.57 |
| T: | 1.25 | AE2: | 0.57 |
| P: | 3.51 in | I: | 5.02 in |
| G: | 2.87 | U: | 0.875 in |
| H: | 0.53 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 25 | Bore Code: | 20 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 3.250 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Product Type: | Right Angle |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

