How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AG: | 6.31 |
| T: | 1.25 | AE2: | 0.57 |
| H: | 0.53 in | AB: | 5.57 |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.76 in |
| G: | 2.87 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| D: | 4.19 | P: | 3.51 in |
| LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32Y | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

