How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | G: | 2.87 |
| M: | 2.38 | U: | 0.875 in |
| L: | 6.76 in | D: | 4.19 |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in | H: | 0.53 in |
| AG: | 6.31 | P: | 3.51 in |
| AA: | 12.06 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.25 |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 32Y |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 2.35 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Bore Code: | 20 | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

