How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | V: | 2.51 in |
| AE2: | 0.57 | L: | 6.76 in |
| D: | 4.19 | H: | 0.53 in |
| AB: | 5.57 | I: | 5.02 in |
| LL: | 2.95 in | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| M: | 2.38 | T: | 1.25 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Model Code: | 32Y |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 1.57 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

