How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AG: | 6.31 |
| AB: | 5.57 | U: | 0.875 in |
| G: | 2.87 | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| V: | 2.51 in | D: | 4.19 |
| AA: | 12.06 | AF: | 0.25 |
| I: | 5.02 in | L: | 6.76 in |
| T: | 1.25 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Center Distance (in): | 3.250 |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Model Code: | 32Y |
| Output Diameter (in): | 1.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

