How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AE2: | 0.57 |
| U: | 0.875 in | LL: | 2.95 in |
| AA: | 12.06 | P: | 3.51 in |
| I: | 5.02 in | AG: | 6.31 |
| H: | 0.53 in | D: | 4.19 |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.25 | G: | 2.87 |
| AB: | 5.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Model Code: | 32Y | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

