How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| G: | 2.87 | M: | 2.38 |
| D: | 4.19 | AF: | 0.25 |
| U: | 0.875 in | T: | 1.25 |
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AB: | 5.57 |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output RPM: | 21.9 | Model Code: | 32Y |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Assembly: | Y-2 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

