How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| T: | 1.438 | I: | 5.02 in |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | AB: | 5.57 |
| L: | 6.76 in | AA: | 12.06 |
| M: | 2.38 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AE2: | 0.57 | H: | 0.53 in |
| D: | 4.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | OE | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.250 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Assembly Code: | 2 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

