How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.25 |
| H: | 0.53 in | AA: | 12.06 |
| L: | 6.76 in | U: | 0.875 in |
| AG: | 6.31 | AE2: | 0.57 |
| I: | 5.02 in | M: | 2.38 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| LL: | 2.95 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 100:1 |
| Model Code: | 32Y | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

