How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.438 | V: | 2.51 in |
| AG: | 6.31 | G: | 2.87 |
| H: | 0.53 in | L: | 6.76 in |
| LL: | 2.95 in | AE2: | 0.57 |
| U: | 0.875 in | P: | 3.51 in |
| M: | 2.38 | AA: | 12.06 |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Bore Code: | 23 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Center Distance (in): | 3.250 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Model Code: | 32Y |
| Ratio Range: | 100:1 to 250:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

