How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | T: | 1.438 |
| AF: | 0.25 | AA: | 12.06 |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | L: | 6.76 in |
| AB: | 5.57 | AE2: | 0.57 |
| H: | 0.53 in | G: | 2.87 |
| V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.28 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output RPM: | 117 | Model Code: | 32Y |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

