How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | L: | 6.76 in |
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | AF: | 0.25 |
| G: | 2.87 | LL: | 2.95 in |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.438 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| M: | 2.38 | U: | 0.875 in |
| I: | 5.02 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.19 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Model Code: | 32Y |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

