How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AE2: | 0.57 |
| M: | 2.38 | L: | 6.76 in |
| I: | 5.02 in | AA: | 12.06 |
| LL: | 2.95 in | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | T: | 1.438 |
| G: | 2.87 | V: | 2.51 in |
| AF: | 0.25 | H: | 0.53 in |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Output RPM: | 87.5 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 20:1 | Bore Code: | 23 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

