How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | G: | 2.87 |
| H: | 0.53 in | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.438 |
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| I: | 5.02 in | L: | 6.76 in |
| AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.250 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 25 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 32Y |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

