How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| U: | 0.875 in | AB: | 5.57 |
| AE2: | 0.57 | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| T: | 1.438 | I: | 5.02 in |
| H: | 0.53 in | V: | 2.51 in |
| P: | 3.51 in | M: | 2.38 |
| G: | 2.87 | AA: | 12.06 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | Y-2 |
| Series Code: | OE | Ratio: | 30:1 |
| Bore Code: | 23 | Center Distance (in): | 3.250 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 32Y |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

