How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| AA: | 12.06 | H: | 0.53 in |
| LL: | 2.95 in | L: | 6.76 in |
| AG: | 6.31 | AF: | 0.25 |
| G: | 2.87 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | T: | 1.438 |
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
| M: | 2.38 |
Technical Specifications
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 2.35 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Center Distance (in): | 3.250 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

