How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | P: | 3.51 in |
| G: | 2.87 | AB: | 5.57 |
| M: | 2.38 | V: | 2.51 in |
| U: | 0.875 in | D: | 4.19 |
| H: | 0.53 in | T: | 1.438 |
| AF: | 0.25 | AG: | 6.31 |
| LL: | 2.95 in | AA: | 12.06 |
| I: | 5.02 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Bore Code: | 23 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35.0 | Model Code: | 32Y |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Series Code: | OE | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 1.91 | Gear Type: | Worm |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs |

