How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | LL: | 2.95 in |
| AF: | 0.25 | U: | 0.875 in |
| AB: | 5.57 | D: | 4.19 |
| I: | 5.02 in | AE2: | 0.57 |
| AG: | 6.31 | L: | 6.76 in |
| T: | 1.438 | P: | 3.51 in |
| M: | 2.38 |
Technical Specifications
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Model Code: | 32Y |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

