How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | L: | 6.76 in |
| T: | 1.5 | LL: | 2.95 in |
| AB: | 5.57 | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| D: | 4.19 | V: | 2.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| M: | 2.38 | AG: | 6.31 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| Output Shaft: | Hollow Bore | Model Code: | 32Y |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.250 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

