How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| T: | 1.5 | D: | 4.19 |
| AA: | 12.06 | I: | 5.02 in |
| H: | 0.53 in | P: | 3.51 in |
| AE2: | 0.57 | U: | 0.875 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | G: | 2.87 |
| AB: | 5.57 | M: | 2.38 |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.250 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 7.03 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.500 in |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 32Y |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

