How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| D: | 4.19 | AB: | 5.57 |
| U: | 0.875 in | T: | 1.5 |
| LL: | 2.95 in | I: | 5.02 in |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | AA: | 12.06 |
| M: | 2.38 | AG: | 6.31 |
| L: | 6.76 in |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Assembly: | Y-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.691 |
| Center Distance (in): | 3.250 | Output RPM: | 17.5 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

