How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| U: | 0.875 in | AA: | 12.06 |
| I: | 5.02 in | M: | 2.38 |
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | D: | 4.19 |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Model Code: | 32Y | Input HP @ 1750 RPM: | 0.691 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.250 |
| Bore Code: | 24 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

