How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| P: | 3.51 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| M: | 2.38 | AG: | 6.31 |
| T: | 1.5 | U: | 0.875 in |
| D: | 4.19 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.250 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.500 in |
| Model Code: | 32Y | Series Code: | OE |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

