How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.95 in |
| M: | 2.38 | U: | 0.875 in |
| AE2: | 0.57 | V: | 2.51 in |
| G: | 2.87 | AG: | 6.31 |
| T: | 1.5 | AA: | 12.06 |
| AB: | 5.57 | D: | 4.19 |
| P: | 3.51 in | I: | 5.02 in |
| H: | 0.53 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.250 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 4.19 |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 32Y | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

