How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | G: | 2.87 |
| AF: | 0.25 | M: | 2.38 |
| AB: | 5.57 | AA: | 12.06 |
| P: | 3.51 in | H: | 0.53 in |
| T: | 1.5 | AE2: | 0.57 |
| V: | 2.51 in | U: | 0.875 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LL: | 2.95 in |
| D: | 4.19 |
Technical Specifications
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Model Code: | 32Y |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Input HP @ 1750 RPM: | 3 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

