How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| L: | 6.76 in | D: | 4.19 |
| V: | 2.51 in | LL: | 2.95 in |
| AE2: | 0.57 | AA: | 12.06 |
| T: | 1.5 | H: | 0.53 in |
| M: | 2.38 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| I: | 5.02 in | U: | 0.875 in |
| AG: | 6.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Input Style: | Solid Shaft |
| Assembly: | Y-2 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32Y |
| Center Distance (in): | 3.250 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

