How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| U: | 0.875 in | P: | 3.51 in |
| I: | 5.02 in | T: | 1.5 |
| H: | 0.53 in | L: | 6.76 in |
| M: | 2.38 | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| AF: | 0.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 32Y |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.250 | Assembly: | Y-2 |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

