How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AE2: | 0.57 | T: | 1.5 |
| AF: | 0.25 | M: | 2.38 |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | LL: | 2.95 in |
| D: | 4.19 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Assembly: | Y-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 24 |
| Center Distance (in): | 3.250 | Output Diameter (in): | 1.500 in |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

