How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.87 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LL: | 2.95 in |
| T: | 1.5 | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | AA: | 12.06 |
| AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.14 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output RPM: | 339 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.250 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

