How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | V: | 2.51 in |
| P: | 3.51 in | L: | 6.76 in |
| U: | 0.875 in | H: | 0.53 in |
| LL: | 2.95 in | AB: | 5.57 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AA: | 12.06 |
| T: | 1.5 | D: | 4.19 |
| G: | 2.87 | I: | 5.02 in |
| AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.250 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

