How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AF: | 0.25 |
| LL: | 2.95 in | G: | 2.87 |
| V: | 2.51 in | H: | 0.53 in |
| M: | 2.38 | AB: | 5.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AG: | 6.31 |
| D: | 4.19 | T: | 1.625 |
| AE2: | 0.57 | P: | 3.51 in |
| U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.250 |
| Model Code: | 32Y | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

