How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| LL: | 2.95 in | U: | 0.875 in |
| AG: | 6.31 | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
| M: | 2.38 | AA: | 12.06 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | L: | 6.76 in |
| AE2: | 0.57 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Center Distance (in): | 3.250 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

