How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| P: | 3.51 in | L: | 6.76 in |
| D: | 4.19 | U: | 0.875 in |
| AB: | 5.57 | I: | 5.02 in |
| M: | 2.38 | V: | 2.51 in |
| G: | 2.87 | AG: | 6.31 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
| T: | 1.625 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Center Distance (in): | 3.250 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Model Code: | 32Y | No. of Gear Reductions: | Single |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 117 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

