How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.625 |
| AE2: | 0.57 | LL: | 2.95 in |
| V: | 2.51 in | AB: | 5.57 |
| H: | 0.53 in | L: | 6.76 in |
| I: | 5.02 in | AA: | 12.06 |
| U: | 0.875 in | M: | 2.38 |
| G: | 2.87 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.28 | Assembly: | Y-2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Model Code: | 32Y |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

