How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AF: | 0.25 | I: | 5.02 in |
| AB: | 5.57 | L: | 6.76 in |
| G: | 2.87 | H: | 0.53 in |
| LL: | 2.95 in | U: | 0.875 in |
| M: | 2.38 | AE2: | 0.57 |
| AA: | 12.06 | D: | 4.19 |
| T: | 1.625 | P: | 3.51 in |
| V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series Code: | OE | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 25 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3.250 | Model Code: | 32Y |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

