How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AG: | 6.31 |
| AB: | 5.57 | LL: | 2.95 in |
| AA: | 12.06 | L: | 6.76 in |
| U: | 0.875 in | I: | 5.02 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| T: | 1.625 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | P: | 3.51 in |
| M: | 2.38 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 32Y | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Center Distance (in): | 3.250 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2651 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

