How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AG: | 6.31 | AB: | 5.57 |
| G: | 2.87 | AA: | 12.06 |
| T: | 1.625 | D: | 4.19 |
| LL: | 2.95 in | P: | 3.51 in |
| AF: | 0.25 | M: | 2.38 |
| V: | 2.51 in | I: | 5.02 in |
| H: | 0.53 in |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Output Key: | 3/8 X 3.00 |
| Assembly: | Y-2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Series Code: | OE |
| Center Distance (in): | 3.250 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 32Y |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

