How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| D: | 4.19 | H: | 0.53 in |
| AB: | 5.57 | L: | 6.76 in |
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| U: | 0.875 in | V: | 2.51 in |
| G: | 2.87 | M: | 2.38 |
| T: | 1.625 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32Y |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.250 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Input HP @ 1750 RPM: | 2.35 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

